Chip Monolithic Ceramic Capacitor
Part Number: GMD155B30J105K
|
Size
Application
Features
- TC Code (JIS Code): B
- Rated voltage: 6.3V
- Capacitance: 0.1µF
- Outer electrode is Au.
- Wire bonding: Vertical break resistance over 3.0g
- Die bonding: Die share strength over 200g
|