Home
>
New Product Information
>
Chip Monolithic Ceramic Capacitor
Chip Monolithic Ceramic Capacitor
Part Number: GRM21BR71A106K
Size
2.0x1.25x1.25mm
Features
125°C Guarantee Product
TC code: X7R
Rated voltage: 10V
Capacitance: 10µF
October 2006 CEATEC
|
Site Map
|
History
|
Terms of use
|
Privacy Policy
|