Home
>
New Product Information
>
Chip Monolithic Ceramic Capacitor
Chip Monolithic Ceramic Capacitor
Part Number: GRM32ER71A476K
Size
3.2x2.5x2.5mm
Features
125°C Guarantee Product
TC code: X7R
Rated voltage: 10V
Capacitance: 47µF
October 2006 CEATEC
|
Site Map
|
History
|
Terms of use
|
Privacy Policy
|