Home
>
New Product Information
>
Chip Monolithic Ceramic Capacitor
Chip Monolithic Ceramic Capacitor
Part Number: GCG18 Series
Size
1.6x0.8mm
Application
ECU
Features
Small, High capacitance
TC code: X7R/X8R/X8L
Rated voltage: 16 to 50V
Capacitance: 0.3pF to 0.1µF
October 2006 CEATEC
|
Site Map
|
History
|
Terms of use
|
Privacy Policy
|