Home
>
New Product Information
>
Antenna Coil
Antenna Coil
Part Number: MSA1TA type
Size
70x16x7mm
Application
Remote keyless entry vehicle side transmitting circuit
Features
Inductance: 400 to 500µH
Q: 100 to 150
Frequency: 125kHz, 134kHz
High output: 5nTr.m.s./Im
October 2006 CEATEC
|
Site Map
|
History
|
Terms of use
|
Privacy Policy
|