SAW Resonator
Part Number: SARCC315M00CXD0
|
Size
Applications
- Resonator for remote keyless entry, tire pressure monitoring system and remote control resonator circuits
Features
- Initial frequency tolerance at normal temperature: +-50ppm
- Resonant loss: 2.5dB max.
- Equivalent series resistance R1: 25ohm max.
- Contributing to downsizing and sensitization of resonator circuit
Characteristics
|