murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope




SAW Trap
Part Number: SAEEB911MBA0B00

Size

  • 1.35x1.05x0.6mm typ.


Application

  • Terrestrial digital TV broadcasting tuner (one-segment) for cellular phone


Features

  • Allowing passage of VHF band signals
  • Insertion Loss: 1.8dB max. @470 - 740MHz
  • Insertion Loss: 2.0dB max. @740 - 770MHz 25+-2°C
  • Attenuation: 48dB min. @898 - 925MHz 25+-2°C
  • A wide range of models


Characteristics

Characteristic

October 2006 CEATEC

UP