Global / MURATA MANUFACTURING CO., LTD.
Help

Home > Products > Capacitors > Product Data > Reliability Test Data

Capacitors

  • Inquiries
  • PDF Catalogs
  • NetWork - Global

Reliability Test Data

The electrical characteristics data and reliability test data of typical items can be viewed in PDF.
Initial Characteristics / Board Bending Resitance / Humidity Resistance / High Temperature Load / Solderability, etc.

Size Compressed file
01005 01005 View the set contents of compressed file
Set contents of compressed file
X7R (Up to 125°C) GRM022R71A561KA01(560pF/10V)
X5R (Up to 85°C) GRM022R61A103KE19(0.01μF/10V)
GRM022R60J103KE19(0.01μF/6.3V)
C0G (Up to 125°C) GRM0225C1A101JD05(100pF/10V)
GRM0225C0J101JD05(100pF/6.3V)
Size Compressed file
0201 0201 View the set contents of compressed file
Set contents of compressed file
X7R (Up to 125°C) GRM033R71E152KA01(1500pF/25V)
GRM033R71C332KA88(3300pF/16V)
GRM033R71A103KA01(0.01μF/10V)
GRM033R70J103KA01(0.01μF/6.3V)
X5R (Up to 85°C) GRM033R61A103KA01(0.01μF/10V)
GRM033R60J473KE19(0.047μF/6.3V)
C0G (Up to 125°C) GRM0335C1H101JD01(100pF/50V)
GRM0335C1E101JD01(100pF/25V)
Size Compressed file
0402 0402 View the set contents of compressed file
Set contents of compressed file
X7R (Up to 125°C) GRM155R72A472KA01(4700pF/100V)
GRM155R71H223KA12(0.022μF/50V)
GRM155R71E473KA88(0.047μF/25V)
GRM155R71C224KA12(0.22μF/16V)
GRM155R71A104KA01(0.1μF/10V)
GRM155R70J104KA01(0.1μF/6.3V)
X5R (Up to 85°C) GRM155R61E104KA87(0.1μF/25V)
GRM155R61C104KA88(0.1μF/16V)
GRM155R61A105KE15(1μF/10V)
GRM155R60E106ME16(10μF/2.5V)
C0G/U2J (Up to 125°C) GRM1555C1H102JA01(1000pF/50V)
GRM1555C1E102JA01(1000pF/25V)
Size Compressed file
0603 0603 View the set contents of compressed file
Set contents of compressed file
X7R/X7S (Up to 125°C) GRM188R72A104KA35(0.1μF/100V)
GRM188R71H104KA93(0.1μF/50V)
GRM188R71E105KA12(1μF/25V)
GRM188R71C105KA12(1μF/16V)
GRM188R71A225KE15(2.2μF/10V)
GRM188R70J105KA01(1μF/6.3V)
X5R (Up to 85°C) GRM188R61H223KA01(0.022μF/50V)
GRM188R61C225KE15(2.2μF/16V)
GRM188R60J106ME47(10μF/6.3V)
GRM188R60G226MEA0(22μF/4V)
C0G/U2J (Up to 125°C) GRM1885C2A152JA01(1500pF/100V)
GRM1885C1H392JA01(3900pF/50V)
GRM1885C1E152JA01(1500pF/25V)
Size Compressed file
0805 0805 View the set contents of compressed file
Set contents of compressed file
X7R (Up to 125°C)
0.85mm thick
GRM219R72A682KA01(6800pF/100V)
GRM219R71H334KA88(0.33μF/50V)
GRM219R71E105KA88(1μF/25V)
GRM219R71C684KA01(0.68μF/16V)
X5R (Up to 85°C)
0.85mm thick
GRM219R61E225KA12(2.2μF/25V)
GRM219R61C475KE15(4.7μF/16V)
GRM219R61A106KE44(10μF/10V)
GRM219R60G226ME66(22μF/4V)
X7R (Up to 125°C)
1.25mm thick
GRM21BR72A474KA73(0.47μF/100V)
GRM21BR71H105KA12(1μF/50V)
GRM21BR71E335KA73(3.3μF/25V)
GRM21BR71C475KA73(4.7μF/16V)
GRM21BR71A106KE51(10μF/10V)
GRM21BR70J106KE76(10μF/6.3V)
X5R (Up to 85°C)
1.25mm thick
GRM21BR61E475KA12(4.7μF/25V)
GRM21BR61C106KE15(10μF/16V)
GRM21BR61A106KE19(10μF/10V)
GRM21BR60J226ME39(22μF/6.3V)
GRM21BR60G336ME15(33μF/4V)
Size Compressed file
1206 1206 View the set contents of compressed file
Set contents of compressed file
X7R (Up to 125°C) GRM31CR72A105KA01(1μF/100V)
GRM31CR71H475KA12(4.7μF/50V)
GRM31CR71E106KA12(10μF/25V)
GRM31CR71C106KAC7(10μF/16V)
GRM31CR71A226ME15(22μF/10V)
GRM31CR70J226ME19(22μF/6.3V)
X5R (Up to 85°C) GRM31CR61H225KA88(2.2μF/50V)
GRM31CR61C226ME15(22μF/16V)
GRM31CR61A476ME15(47μF/10V)
GRM31CR60J107ME39(100μF/6.3V)
GRM31CR60G107ME39(100μF/4V)
Size Compressed file
1210 1210 View the set contents of compressed file
Set contents of compressed file
X7R (Up to 125°C) GRM32ER72A225KA35(2.2μF/100V)
GRM32ER71E226ME15(22μF/25V)
GRM32ER71A476ME15(47μF/10V)
GRM32ER70J476ME20(47μF/6.3V)
X5R (Up to 85°C) GRM32ER61E226ME15(22μF/25V)
GRM32ER61C476ME15(47μF/16V)
GRM32ER61A476ME20(47μF/10V)
GRM32ER60J107ME20(100μF/6.3V)
Home > Products > Capacitors > Product Data

Help

Global / MURATA MANUFACTURING CO.,LTD.