Introducing the new packaging method we are adopting for clean surface mounting.

0402 (01005) in mm (inch) supported. Narrow pitch emboss taping (Width: 4mm, Pocket pitch: 1mm)

Proposal of the new tape packaging "Embossed Tape" to meet the needs of the new surface mounting W4P1

0603 (0201) and 1005 (0402) in mm (inch) supported. Narrow pitch press pocket taping (Width: 8mm, Pocket pitch: 1mm)

The length of the pocket pitch has become half that of conventional products. We suggest our W8P1 taping, which is eco-friendly, and adopting the new packaging method to facilitate improvement of the production efficiency.