0603 (0201) and 1005 (0402) in mm (inch) supported. Narrow pitch press pocket taping (Width: 8mm, Pocket pitch: 1mm)

The length of the pocket pitch has become half that of conventional products. We suggest our W8P1 taping, which is eco-friendly, and adopting the new packaging method to facilitate improvement of the production efficiency.

SubTitleIcon6    Merits

Merits

SubTitleIcon6    Improvement of Production Efficiency

Compared to W8P2 (Pocket Pitch: 2mm) tape, W8P1 (Pocket Pitch: 1mm) tape doubles or triples the quantity per reel. Therefore, halved splicing work and halved reel changes will reduce working time and stock space, thus facilitating improvement of production efficiency.

Improvement of Production Efficiency

Improvement of Production Efficiency

SubTitleIcon6    Environmentally Friendly

- Usage of the packaging material can be reduced. -


Compared to W8P2 tape, W8P1 tape doubles the quantity per reel. Therefore, the packaging material can be reduced to facilitate resource savings.

- Packaging material waste can be reduced. -


Compared to W8P2 tape, W8P1 tape dramatically reduces tape waste after mounting.

Compared to W8P2 tape, W8P1 embossed tape dramatically reduces tape waste after mounting.

- Transport efficiency is improved. -

Because the weight will not increase much although the quantity of a reel is more than doubled, transport efficiency will be improved.

Because the weight will not increase much although the quantity of a reel is more than doubled,  transport efficiency will be improved.

SubTitleIcon6    Improvement of Surface Mounting Quality

- Positioning errors will be decreased. -


For the taping pocket of Size 1005 (0402) in mm (inch) , the press pocket type is adopted instead of the punch type paper carrier and bottom tape. Eliminating the bottom tape prevents chips adhering to the tape; thus positioning errors are fewer.
* For Size 0603 (0201) in mm (inch) , W8P2 tape is press-pocket type.

For the taping pocket of Size 0402, the press pocket type is adopted instead of the punch type paper carrier and bottom tape. Eliminating the bottom tape prevents chips adhering to the tape; thus positioning errors are fewer. * For Size 0201, W8P2 tape is press-pocket type.

- The absorption stability is improved. -


 The absorption stability is improved as a result of reduced burr/fluff.

The absorption stability is improved as a result of reduced burr/fluff.

SubTitleIcon6    Applicable Chips/Tape Dimensions

 Chip sizes of 0603 (0201) and 1005 (0402) in mm (inch) are supported.

Chip sizes of 0603 (0201) and 1005 (0402) in mm (inch) are supported.
Chip size
in mm(inch)
P0 P1 P2 P3 E F W T
0603 (0201) 4.0 1.0 2.0 3.0 1.75 3.5 8.0 0.5mm max.
1005 (0402) 4.0 1.0 2.0 3.0 1.75 3.5 8.0 0.8mm max.

mm