Characteristics Data

The electrical characteristics data of typical items can be viewed.
(Dimensions/Capacitance - Temperature Characteristics/DC Bias Characteristics/AC Voltage/Frequency Characteristics/Heat Generation by Ripple Currents, etc. )
* The graph of characteristic data is displayed on the lower part of the linked page.
* Other items and more detail data can be viewed with the design tools (SimSurfing) .
SimSurfing (WEB)

Please select a size.

Applications High Dielectric
Constant Type
Temperature
Compensating Type
Up to 85゚C
X5R
Up to 105 ゚C
X6S, X6T
Up to 125 ゚C
X7R etc
Up to 125 ゚C
C0G
General Purpose (GRM Series)
01005
015008
0201
0402
0603
0805
1206
1210

01005
0201
0402
0603
0805
1206
1210
0201
0402
0603
0805
1206
1210
008004
01005
0201
0402
0603
0805
1206
For Automotive (GCM Series) - -
0402
0603
0805
1206
1210

0201
0402
0603
0805
1206