Safety Certificates by Series

Certificates of the International Standard.

SubTitleIcon6    Chip Type

Series
Type
Part number
Rated voltage Class
Safety Certificates
GA3 Type GB GA3*****GB******** 250 Vac X2
GA3 Type GC GA3*****GC******** 250 Vac
GA3 Type GD GA3*****GD******** 250 Vac -
GA3 Type GF GA3*****GF******** 250 Vac X1/Y2

SubTitleIcon6   For Automotive Metal Terminal

Series
Type
Part number
Rated voltage Class
Safety Certificates
KCA Type MF KCA*****MF****H01* 250 Vac X1/Y2

SubTitleIcon6    Lead Type

Series
Type
Part number
Rated voltage Class
Safety Certificates
DE1 Type RA DE1**RA*******Q01F
500 Vac X1/Y1
DE1
Type RA
DE1**RA*******P01F
300 Vac
X1/Y1
DE1
Type RA
DE1**RA*******N01F
250 Vac
X1/Y1
DE1
Type KX
DE1**KX*******P01F
300 Vac
X1/Y1
DE1
Type KX
DE1**KX*******N01F
250 Vac
X1/Y1
DE1
Type KX
DE11XKX*******C05F
250 Vac
X1/Y1
DE2
Type SA
DE2**SA*******Y**F
400 Vac
X1/Y2
DE2
Type SA
DE2**SA*******X**F
300 Vac
X1/Y2
DE2 Type SA DE2**SA*******T**F
250 Vac X1/Y2
DE2 Type KY
DE2**KY*******U02F
300 Vac X1/Y2
DE2
Type KY
DE2**KY*******M**F
250 Vac X1/Y2

SubTitleIcon6    For Automotive Lead Type

Series
Type
Part number
Rated voltage Class
Safety Certificates
DE6 Type KJ DE6**KJ*******
 300 Vac X1/Y2

NOTE
This is a PDF file. Adobe Reader is required to view, print, or download this file.
Help