Global / MURATA MANUFACTURING CO., LTD.
Help

Home > Products > Capacitors > Proposal of New Tape Packaging > 0603 (0201) and 1005 (0402) in mm (inch) supported. Narrow pitch press pocket taping (Width: 8mm, Pocket pitch: 1mm)

Capacitors

  • Inquiries
  • PDF Catalogs
  • NetWork - Global

Proposal of New Tape Packaging

0603 (0201) and 1005 (0402) in mm (inch) supported. Narrow pitch press pocket taping (Width: 8mm, Pocket pitch: 1mm)

The length of the pocket pitch has become half that of conventional products. We suggest our W8P1 taping, which is eco-friendly, and adopting the new packaging method to facilitate improvement of the production efficiency.

Merits

Merits

Top of Page

Improvement of Production Efficiency

Compared to W8P2 (Pocket Pitch: 2mm) tape, W8P1 (Pocket Pitch: 1mm) tape doubles or triples the quantity per reel. Therefore, halved splicing work and halved reel changes will reduce working time and stock space, thus facilitating improvement of production efficiency.

Improvement of Production Efficiency

Improvement of Production Efficiency

Top of Page

Environmentally Friendly

Usage of the packaging material can be reduced.

Compared to W8P2 tape, W8P1 tape doubles the quantity per reel. Therefore, the packaging material can be reduced to facilitate resource savings.

Packaging material waste can be reduced.

Compared to W8P2 tape, W8P1 tape dramatically reduces tape waste after mounting.

Compared to W8P2 tape, W8P1 embossed tape dramatically reduces tape waste after mounting.

Transport efficiency is improved.

Because the weight will not increase much although the quantity of a reel is more than doubled, transport efficiency will be improved.

Because the weight will not increase much although the quantity of a reel is more than doubled,  transport efficiency will be improved.

Top of Page

Improvement of Surface Mounting Quality

Positioning errors will be decreased.

For the taping pocket of Size 1005 (0402) in mm (inch) , the press pocket type is adopted instead of the punch type paper carrier and bottom tape. Eliminating the bottom tape prevents chips adhering to the tape; thus positioning errors are fewer.
* For Size 0603 (0201) in mm (inch) , W8P2 tape is press-pocket type.

For the taping pocket of Size 0402, the press pocket type is adopted instead of the punch type paper carrier and bottom tape. Eliminating the bottom tape prevents chips adhering to the tape; thus positioning errors are fewer. * For Size 0201, W8P2 tape is press-pocket type.

The absorption stability is improved.

The absorption stability is improved as a result of reduced burr/fluff.

The absorption stability is improved as a result of reduced burr/fluff.

Top of Page

Applicable Chips/Tape Dimensions

Chip sizes of 0603 (0201) and 1005 (0402) in mm (inch) are supported.

Chip sizes of 0603 (0201) and 1005 (0402) in mm (inch) are supported.

Chip size
in mm(inch)
P0 P1 P2 P3 E F W T
0603 (0201) 4.0 1.0 2.0 3.0 1.75 3.5 8.0 0.5mm max.
1005 (0402) 4.0 1.0 2.0 3.0 1.75 3.5 8.0 0.8mm max.

mm

Top of Page

Please feel free to contact us regarding any matter.

Please feel free to contact us regarding any inquiry on products and sales, or with any technical questions.

Inquiries

Click here for product information, sales and technical assistance, or to request a quotation.

Inquiries

NetWork - Global

Find our nearest sales office here.

NetWork - Global

Other packaging method

0402 (01005) in mm (inch) supported. Narrow pitch emboss taping (Width: 4mm, Pocket pitch: 1mm)

0402 (01005) in mm (inch) supported. Narrow pitch emboss taping (Width: 4mm, Pocket pitch: 1mm)

Proposal of the new tape packaging "Embossed Tape" to meet the needs of the new surface mounting W4P1

Click here for details

Top of Page

Related Contents

Industry Pickup

Automobile

Smart Phones

Pickup of industries attracting attention! Introducing the recommended series and the latest information on Murata for each industry.

Other Industry Application Guides

Advantages of Murata Capacitors

Advantages of Murata Capacitors

From the Earth to the Universe! The applications of Murata capacitors are endless. Here we explain the unique benefits of Murata capacitors, our matchless quality, track record in the market, supply systems and development capability.

New Product Information

New Product Information

New product information on the featured Murata capacitors.
Murata is challenging product development to meet customer needs.

Murata eNewsletter

Click here to register

Murata eNewsletter

Technical Articles

Introduction of articles on Murata products published in technical magazines, etc.

Technical Articles

Mail magazine to learn electric parts with fun

Columns written by employees of Murata are presented.

Mail magazine to learn electric parts with fun

Home > Products > Capacitors > Proposal of New Tape Packaging > 0603 (0201) and 1005 (0402) in mm (inch) supported. Narrow pitch press pocket taping (Width: 8mm, Pocket pitch: 1mm)

Help

Global / MURATA MANUFACTURING CO.,LTD.