Global / MURATA MANUFACTURING CO., LTD.
Help

Ceramic Applied Products

Basic knowledge concerning LTCC

Murata’s LTCC (Low Temperature Co-fired Ceramics) multi-layer circuit boards realize miniaturization of modules due to multi-layering of the circuit and also reduction of the number of mounted components. They are widely used as vehicle-mounted circuit boards which have high reliability, even in integrated electro-mechanical type applications. Also, Murata utilizes its RF technology to realize built-in inductors and capacitors for communication applications, thus contributing to the realization of more compact and lower communication modules.

Outline of LTCC

Outline of LTCC electronic ceramics which is used as electronic materials.

Structure of an LTCC multi-layer circuit board

Introducing the structure of an LTCC multi-layer circuit board,using a vehicle-mounted board as an example.

Application examples of products

Examples of the application of LTCC to various products.

Back to "Ceramic Applied Products"

Home > Products > Ceramic Applied Products > Basic knowledge concerning LTCC

Help

Global / MURATA MANUFACTURING CO.,LTD.