Global / MURATA MANUFACTURING CO., LTD.
Help

Noise Suppression Products/EMI Suppression Filters

Noise Suppression Examples in Network

ADSL

Noise Suppression Model

The COE (Central Office Equipment) uses high-order filters so as to prevent signals from leaking from a down line to an up line. This requires steeper filter characteristics and thus parts with a high Q-value. Having high Q-values, Murata's LQH Series are components best suited to constituting those filters.

The DLW21S is used upstream from a transformer for connection with lines to remove common mode noise.

Since the COE copes with a large number of lines on one board, it consumes much current, and its power circuit requires parts with high current rating. It also produces high noise and requires a large number of filters. The NFM21P, NFM41P, and NFE61P are recommended as chip parts for DC power supply which accommodate 2A-3A, and the DSS/BNX Series are recommended as parts with leads which accommodate 6A-10A.

The CPE (Customer Premises Equipment) uses high-order filters so as to prevent signals from leaking from an up line to a down line. This also requires steeper filter characteristics implemented by adopting high-Q parts, and the LQH Series are best suited for this purpose.

The DLW21S is used upstream from a transformer for connection with lines to remove common mode noise.

The NFM21P, NFM41P, and NFE61P are recommended as chip parts for DC power supply which accommodate 2A-3A, and the DSS Series are recommended as parts with leads which accommodate 6A-10A.

ADSL Modem (CPE)

ADSL Modem (CPE)

ADSL Line Card (COE)

ADSL Line Card (COE)

Top of Page

Back to "Noise Suppression Examples"

Noise Suppression Examples in Network

Top

  • ADSL

FTTH

Home > Products > Noise Suppression Products/EMI Suppression Filters > Noise Suppression Examples > Network > ADSL

Help

Global / MURATA MANUFACTURING CO.,LTD.