Selection Guide

Selection Guide of ESD Protection Device

Products Lineup
Appearance Pin Configuration
(TOP VIEW)
Part Number Dimension Capacitance Channel VBR (min.) Application Datasheet Recommend
rank
Status
LXES15AAA1-098 LXES15AAA1-098 1,2: I/O or GND LXES03AAA1-098 0.6x0.3mm 0.05pF 1 15 Antenna port,
Ultra High-speed Transmission
Line (USB3.0)

(PDF: 436KB)

Preferred MP
LXES15AAA1-117 LXES15AAA1-117 1,2: I/O or GND LXES15AAA1-117 1.0x0.5mm 0.05pF 1 15 Antenna port,
Ultra High-speed Transmission
Line (USB3.0)

(PDF: 436KB)
Preferred MP
LXES1UBAB1-007, LXES1UBBB1-008, LXES1UBAA1-096 LXES1UBAB1-007 1,2: I/O or GND LXES1UBAB1-007 1.0x0.6mm 0.5pF 1 18 Antenna port,
Ultra High-speed
Transmission Line

(PDF: 1.4MB)
Preferred MP
LXES1UBBB1-008 1,2: I/O or GND LXES1UBBB1-008 1.0x0.6mm 0.5pF 1 7 Antenna port,
Ultra High-speed
Transmission Line

(PDF: 1.4MB)
Preferred MP
LXES1UBAA1-096 1,2: I/O or GND LXES1UBAA1-096 1.0x0.6mm 7.5pF 1 5.8 Sound,
picture Line Low-speed Transmission Line

(PDF: 1.4MB)
Preferred MP
LXES03BAA1-110, LXES03BAA1-131 LXES03BAA1-110 1,2: I/O or GND LXES03BAA1-110 0.6x0.3mm 5.5pF 1 5.6 Sound,
picture Line Low-speed Transmission Line

(PDF: 1.4MB)
Preferred MP
LXES03BAA1-131 1,2: I/O or GND LXES03BAA1-131 0.6x0.3mm 0.5pF 1 6 Antenna port, Ultra High-speed Transmission Line
(USB3.0)

(PDF: 1.4MB)
Preferred MP
LXES1TBCC2-004, LXES1TBBB2-013 LXES1TBCC2-004 1: I/O1 4: NC LXES1TBCC2-004 1.6x1.6mm 0.55pF 2 6 High-speed Transmission Line
(USB2.0 x 1port)

(PDF: 1.4MB)
Preferred MP
2: GND 5: VDD
3: I/O2 6: NC
LXES1TBBB2-013 1: I/O1 4: NC LXES1TBBB2-013 1.6x1.6mm 0.55pF 2 6 High-speed Transmission Line
(USB2.0 x 1port)

(PDF: 1.4MB)
Preferred MP
2: VDD 5: GND
3: I/O2 6: NC
LXES2SBAA4-016, LXES2SBBB4-026 LXES2SBAA4-016 1: I/O1 4: I/O3 LXES2SBAA4-016 2.9x2.8mm 0.55pF 4 6 High-speed Transmission Line
(DisplayPort, SATA, IEEE®, HDMI®, USB etc.)

(PDF: 1.4MB)
Preferred MP
2: GND 5: VDD
3: I/O2 6: I/O4
LXES2SBBB4-026 1: I/O1 4: I/O3 LXES2SBBB4-026 2.9x2.8mm 1.0pF 4 6 High-speed Transmission Line
(USB2.0 x 2ports)

(PDF: 1.4MB)
Preferred MP
2: GND 5: VDD
3: I/O2 6: I/O4
LXES2TBCC4-028 LXES2TBCC4-028 1: I/O1 6: NC LXES2TBCC4-028 2.5x1.0mm 0.5pF 4 6 High-speed Transmission Line
(HDMI®,
USB2.0 x 2port, USB3.0)

(PDF: 1.4MB)
Preferred MP
2: I/O2 7: NC
3: GND 8: NC
4: I/O3 9: NC
5: I/O4 10: NC
LXES2SBAA4-114 LXES2SBAA4-114 1: I/O1 4: I/O3 LXES2SBAA4-114 2.9x2.8mm 12pF 4 6.1 Sound,
picture Line Low-speed Transmission Line

(PDF: 1.4MB)
Preferred MP
2: GND 5: I/O4
3: I/O2  
LXES4XBAA6-027 LXES4XBAA6-027 1: I/O1 5: I/O5 LXES4XBAA6-027 4.9x3.0mm 0.27pF 6 6 Ultra High-speed
Transmission Line
(USB3.0)

(PDF: 1.4MB)
Preferred MP
2: I/O2 6: I/O6
3: I/O3 7: GND
4: I/O4 8: VDD
LXESEABAA6-046 LXESEABAA6-046 1: I/O6 6: I/O3 LXESEABAA6-046 4.1x2.0mm 0.27pF 6 6 Ultra High-speed
Transmission Line
(USB3.0)

(PDF: 1.4MB)
Preferred MP
2: GND 7: I/O2
3: NC 8: NC
4: I/O5 9: VDD
5: I/O4 10: I/O1
Detail