| Appearance |
Pin Configuration (TOP VIEW) |
Part Number |
Dimension |
Capacitance |
Channel |
VBR (min.) |
Application |
Datasheet |
Status |
 |
 |
1,2: I/O or GND |
LXES15AAA1-100 |
1.0x0.5mm |
0.05pF |
1 |
15 |
Antenna port, Super-speed Transmission Line (USB3.0) |
 (PDF: 170KB) |
MP |
 |
 |
1,2: I/O or GND |
LXES15AAA1-098 |
0.6x0.3mm |
0.05pF |
1 |
15 |
Antenna port, Super-speed Transmission Line (USB3.0) |
 (PDF: 168KB) |
MP |
 |
 |
1,2: I/O or GND |
LXES1UBBB1-008 |
1.0x0.6mm |
0.5pF |
1 |
±17.5 |
Antenna port, Super-speed Transmission Line |
 (PDF: 196KB) |
MP |
 |
1,2: I/O or GND |
LXES1UBAB1-007 |
1.0x0.6mm |
0.5pF |
1 |
±6 |
Antenna port, Super-speed Transmission Line |
 (PDF: 279KB) |
MP |
 |
 |
1: I/O1 |
4: NC |
LXES1TBBB2-004 |
1.6x1.6mm |
0.55pF |
2 |
5.5 |
High-speed Transmission Line (USB2.0 x 1port) |

(PDF: 196KB) |
MP |
| 2: GND |
5: VDD |
| 3: I/O2 |
6: NC |
 |
1: I/O1 |
4: NC |
LXES1TBAA2-013 |
1.6x1.6mm |
0.55pF |
2 |
5.5 |
High-speed Transmission Line (USB2.0 x 1port) |

(PDF: 195KB) |
MP |
| 2: VDD |
5: GND |
| 3: I/O2 |
6: NC |
 |
 |
1: I/O1 |
6: NC |
LXES2TBCC4-028 |
2.5x1.0mm |
0.5pF |
4 |
5.5 |
High-speed Transmission Line (HDMI,USB2.0 x 2port) |

(PDF: 369KB) |
MP |
| 2: I/O2 |
7: NC |
| 3: GND |
8: NC |
| 4:I/O3 |
9: NC |
| 5:I/O4 |
10: NC |
 |
 |
1: I/O1 |
4: I/O3 |
LXES2SBAA4-016 |
2.9x2.8mm |
0.55pF |
4 |
5.5 |
High-speed Transmission Line (DisplayPort, SATA, IEEE®, HDMI®, USB etc.) |

(PDF: 225KB) |
MP |
| 2: GND |
5: VDD |
| 3: I/O2 |
6: I/O4 |
 |
1: I/O1 |
4: I/O3 |
LXES2SBBB4-026 |
2.9x2.8mm |
1.0pF |
4 |
5.5 |
High-speed Transmission Line (USB2.0 x 2ports) |

(PDF: 177KB) |
MP |
| 2: GND |
5: VDD |
| 3: I/O2 |
6: I/O4 |
 |
 |
1: I/O1 |
4: I/O3 |
LXES2SBAA4-114 |
2.9x2.8mm |
12pF |
4 |
5 |
Transmission Line |

(PDF: 139KB) |
MP |
| 2: GND |
5: I/O4 |
| 3: I/O2 |
|
 |
 |
1: I/O1 |
4: I/O3 |
LXES1TBAA4-005 |
1.6x1.6mm |
1.3pF |
4 |
5.5 |
High-speed Transmission Line |

(PDF: 288KB) |
MP |
| 2: GND |
5: VDD |
| 3: I/O2 |
6: I/O4 |
 |
 |
1: I/O6 |
6: I/O3 |
LXESEABAA6-046 |
4.1x2.0mm |
0.27pF |
6 |
5.5 |
Super-speed Transmission Line (USB3.0) |

(PDF: 203KB) |
MP |
| 2: GND |
7: I/O2 |
| 3: NC |
8: NC |
| 4: I/O5 |
9: VDD |
| 5: I/O4 |
10: I/O1 |
 |
 |
1: I/O1 |
5: I/O5 |
LXES4XBAA6-027 |
4.9x3.0mm |
0.25pF |
6 |
5.5 |
Super-speed Transmission Line (USB3.0) |

(PDF: 270KB) |
MP |
| 2: I/O2 |
6: I/O6 |
| 3: I/O3 |
7: GND |
| 4: I/O4 |
8: VDD |