Basic Facts about Inductors [Lesson 5] Technology for mounting inductors onto products
Oct 14, 2011
Category: Inductor Room
The topic dealt with in Lesson 5 describes technology for mounting inductors onto products.
[Lesson 5] Technology for mounting inductors onto products
Inductors developed by Murata Manufacturing are classified into three main types (introduced previously). We offer a diverse lineup from small to large products. In recent years, the demand for reducing the size of assembled products has led to a drastic reduction in the size of parts for inductor products as well, bringing the need for advanced mounting technology to mount these tiny parts onto their circuit boards. This lesson uses past examples to give some important reminders to consider when mounting parts onto inductor products.
(1) Mounting LQW15 horizontally wound inductors for high frequency
This product is different from an ordinary layered ceramic capacitor in that, even though it has two terminal parts, only the bottom side of the part forms an electrode in order to achieve a high Q value. (Figure 1) In this type of product, it is necessary to provide a solder quantity that is proportionate to the surface area of the bottom-side electrode.
Mounting problems can occur when the part is mounted at an angle (Figure 2) or mounted with θ displacement from the land (*1) (Figure 3). These problems result from over-soldering the surface area of the bottom-side electrode on the part.
In order to prevent these types of problems, it is necessary to use reflow soldering to appropriately control the solder quantity supplied to the circuit board land to match the area of the electrode. We provide suitable land patterns and solder printing patterns in mounting information pages and other sections of our catalogs.
For example, for the LQW15A series, we help ensure the optimal solder quantity is used by giving a recommended solder quantity for our recommended solder thickness and land dimensions (Figure 4). (Click here for details.)
(*1) θ displacement: As shown in Figure 3, the part is displaced from the land by a certain angle
(2) Mounting film-type inductors for high frequency (LQP02,LQP03)
Miniaturization of sets has led to rapid size reduction of parts from size 1005 to 0603 and recently even to 0402, in order to minimize their mounting area. Ultra-compact parts like those shown in (Figure 5) can present mounting problems due to minute changes in the mounting environment.
One example is the tombstone phenomenon (or Manhattan effect), which is a mounting problem where one side of the part is raised because it does not contact the soldering (Figure 6).
Possible causes of this phenomenon:
(1) The part became displaced when embedded into the circuit board with the mounter
(2) The solder quantity was different on the right and left land of the part
(3) During reflow, there was a difference in temperature between the right and left land of the part (For example, it was sitting next to a large part)
(4) The land size on the right and left sides was different because of resist printing displacement or circuit board design
(5) The land dimensions were too large during circuit board design
It is important to be particularly careful not to mount the part under the above conditions.
< Previous Column | Inductor Room |
Oct 14, 2011
Category: Inductor Room