Application Examples of DC-DC Converters
DC/DC Converter (LCD Driver & EL Driver)
Top of Page
Application Examples of DC-DC Converters
Choke Coil
Large current flows through the choke coil. Thus, a winding type coil of low direct resistance and large rated current is suitable.
It is necessary to select a chip coil according to the rated current and size.
Recommended Coils
Winding
- LQH32C Series
- LQH43C Series
- LQH55D Series
- LQH66S Series
- LQH3NP Series
- LQH32P Series
- LQH55P Series
Top of Page
Back to "Application Examples"