Please validate the JavaScript setting of the browser so that you see this website comfortably.
An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.
Introducing the new product information of Murata inductors which is usable by every application.
Introduction of recommended Murata inductors for each application.
Other Application Examples
Camera Modules
Solving customer's problems.
Proposal of the base exclusive possession area reduction by small size, the high-performance LQP03_02 series
How to Keep Efficiency through Miniaturization
Other Examples
Proposal of the Noise Suppression Technology in the PA and Power Line
Proposal of the Loss Reduction in the RF Circuit
Introducing the features and effective using of Murata inductors.
Introducing the feature of Murata RF inductors and applications.
Please see detail information
Introducing the feature of Murata inductors for power lines and applications.
Help