Characteristics/specifications of the ionizer module
Characteristics
High - concentration ion, compact design, ozone amounts control
- Ion is generated at low voltage (-2.0kV) with high efficiency and it results in high ion concentration.
- Compact equipment may be designed due to small ionizer element and driving power supply.
- Ozone amounts may be optimized for specific applications by controlling the generation of ozone without changing the amount of ions.
Top of Page
Specifications
| Items |
MHM302 type |
MHM301 type |
| Input voltage |
+11.2 to 13.2V DC |
← |
| Power consumption |
0.6W |
0.4W |
| Ion output* |
Over 20,000,000 ions/cc |
← |
| Ozone output* |
Less than 1.0mg/H |
Less than 0.05mg/H |
| Operating temperature range |
-10 to 50°C |
← |
| Operating humidity range |
5 to 95%RH (without condensation) |
← |
(*) Measurements were taken under testing conditions specified by Murata.
Top of Page
Outline views
Ionizer
Power supply
"Ionissimo™" DATA sheet MHM302/301 (PDF: 77KB)
Top of Page
Ionizer module, "Ionissimo™"