Microblower (Air Pump) Demonstration movies of Microblowers

Product Demonstration Videos

Characteristic of Micro blowers

"High Speed"

The microblower can transform the piezoelectric vibration into air blow.
The unique characteristic are applied to various products.

Demonstration

Murata's microblower (Air pump)

The greatest highlight of Murata microblower technology is the use of ceramics as the drive source. The structure is designed to function as an air pump using the ultrasonic vibration of ceramics, which can generate high discharge pressures of air from a compact, thin and silent air device.

Technical Refference

This page introduces the mechanism and operating principle of the air pump, and the characteristics of Murata's microblower (micro pump).