[New Product] High-speed POL accommodating wide input MPDRX302S
October 15, 2007
MPDRX302S
Highly efficient, metastable bus converter + high-speed POL
POL achieving high-speed response
Dimension
21.7x21.9x4.2mm
Applications
For optical transmission equipment, radio base stations, etc.
Features
- Vin=5.6-14V, Vout=0.8-1.65V, Iout=13Aout
- Efficiency: 91% (@9.6Vin, 10Aout)
- Construction of distributed power supply system accommodating highly efficient, low voltage large current for communication equipment with large input voltage variance
- Can be combined with a metastable bus converter
Back