[New Product] Trimmer Potentiometers PVZ3G_F01 Series
October 22, 2007
PVZ3G_F01 Series
Components for high-frequency/high-speed signals
Contributes to low-profile, highly reliable design
Dimension
3.1x3.6x1.15mm
Applications
Optical pickups modules
Features
- Total Resistance Value Range: 470Ω to 6.8kΩ
- Humidity Exposure: ±3% (Res. Change)
- Incorporation of highly moisture-resistant carbon resistance element
- Superior solder wettability/excess flux control
October 2007 CEATEC
Back