[New Product] SAW Resonators SARCC315M00KXD0
October 29, 2007
SARCC315M00KXD0
RKE, TPMS
Small/low insertion loss
Dimension
3.0x3.0x1.15mm
Applications
RKE, TPMS
Features
- Low Resonant Loss: 1.0dB typ. 1.5dB max. @ peak
- Anti-resonant Loss: 24dB min.
- Low Temperature Characteristics
Characteristic
October 2007 CEATEC
SAW RESONATOR FOR RKE (PDF: 84KB)
This is a PDF file. Adobe Reader is required to view, print, or download this file.
Back