[New Product] Piezoelectric Tweeter Driver ESG20GCY60TA0
October 21, 2008
ESG20GCY60TA0
Compact, high performance components
Dimension
Outer diameter:
60.0mm Thickness: 19.0mm
Applications
Home audio system speaker
Features
- Operating time: 10µS
- Rated impedance: 4Ω
- Maximum power: 50W
- Maximum sound-pressure: 80dB (reference)
CEATEC 2008, September, 2008
Back