[New Product] Multilayer Type Piezoelectric Actuators PALPRM
October 27, 2008
PALPRM
Compact, high performance components
For smaller camera modules
Dimension
(0.9 to 1.5) x (1.0 to 3.0) mm
Applications
Camera modules
Features
- Displacement: 0.10 to 0.25µm (@ ±3V)
- Capacitance: 20 to 120nF (@ 100kHz)
- Lower power consumption
- High displacement, low capacity
CEATEC 2008, September, 2008
Back