Global / MURATA MANUFACTURING CO., LTD.
Help

Product News

[New Product] SAW Filter SAFEA2G45AC0F00

October 27, 2008

SAFEA2G45AC0F00
High frequency components for wireless communications

For 2.4GHz WLAN

Dimension

1.35x1.05x0.5 (max.) mm

Features

  • Insertion loss: 2.6dB max. (2400 to 2500MHz)
  • High power durability: 24dBm 50000h@85°C
  • Eliminated interstage filters
  • Simplified electrical circuits

Characteristic

Characteristic
CEATEC 2008, September, 2008

(PDF: 237KB)

(PDF: 343KB)

NOTE

This is a PDF file. is required to view, print, or download this file.

Back
Home > Products > Product News > Product News Archive > [New Product] SAW Filter SAFEA2G45AC0F00

Help

Global / MURATA MANUFACTURING CO.,LTD.