Global / MURATA MANUFACTURING CO., LTD.
Help

Product News

[New Product] PTC Thermistor "POSISTOR®" PRF18_471RB5RB

October 27, 2008

PRF18_471RB5RB
For overheat protection, safer and more stable operation

PRF18_471RB5RB

Dimension

1.6x0.8mm

Applications

Overheat protection for notebook PCs, servers, battery packs and power supplies

Features

  • Resistance: 470Ω±50%@25°C
  • Sensing temperature (@4.7kΩ): 65 to 115°C±3°C
  • Maximum voltage: 32VDC
  • Achieves higher precision through narrower deviation in detected temperatures
  • Flexibly accommodates changes in the number and location of detection

CEATEC 2008, September, 2008

Back
Home > Products > Product News > Product News Archive > [New Product] PTC Thermistor "POSISTOR®" PRF18_471RB5RB

Help

Global / MURATA MANUFACTURING CO.,LTD.