[New Product] NTC Thermistor NCP03XV103E05RL
October 27, 2008
NCP03XV103E05RL
For temperature compensation, safer and more stable operation
Dimension
0.6x0.3mm
Applications
For mobile phones, rechargeable batteries, LCDs, PAs, PC cards, PC, Notebook PC, RF modules, TCXOs and etc.
Features
- Resistance: 10kΩ±3%@25°C
- B-constant: 3900K±1%@ (25/50°C)
- Rated electric power: 100mW
- Typical dissipation constant: 1.0mW/°C
CEATEC 2008, September, 2008
Back