Global / MURATA MANUFACTURING CO., LTD.
Help

Monolithic Ceramic Capacitors 0603 Size Available with X5R Characteristics, 0.1µF, 25V

October 11, 2013

Monolithic Ceramic Capacitors 0603 Size Available with X5R Characteristics, 0.1µF, 25V

Overview

Murata Manufacturing Co., Ltd. has commercialized the new low profile monolithic ceramic capacitor, 0603 size (0.6×0.3mm) with having X5R characteristics, 0.1µF, 25V.

Background

Against a background where sets increasingly have had more advanced functions, the need for monolithic ceramic capacitors with larger capacities is increasing, especially for the sets for devices such as smartphones and laptop PCs that require high-density mounting parts.

Features

X5R characteristics, 0.1µF and 25V, it has achieved down sizing from 1005 size (1.0×0.5mm) to 0603 size (0.6×0.3mm) and can be mounted to sets that require high-density mounting.

Applications

Smart Phones, Tablet PC, Laptop PC

Parts List

0603size, X5R characteristics,0.1µF, K tolerance (±10%) , rated voltage 25V: GRM033R61E104KE14

Electric characteristics

Temperature Characteristics: X5R
Rated voltage: 25Vdc
Capacitance range: 0.1µF
Operating temperature range: -55°C~+85°C

External Size

External Size

0603 Size: L=0.6±0.03, W=0.3±0.03, T=0.3±0.03 (mm)

Production

Mass Production

Terminology

X5R characteristics: A temperature characteristic in which the capacitance change rate is ±15% when the operating temperature range is -55°C to 85°C.

Contact Us

Here

NOTE

This is a PDF file. is required to view, print, or download this file.

This document file is in RSS (XML) format. An "RSS reader" is required to read this file.

Home > Products > Product News > 2013 > Monolithic Ceramic Capacitors 0603 Size Available with X5R Characteristics, 0.1µF, 25V

Help

Global / MURATA MANUFACTURING CO.,LTD.