Global / MURATA MANUFACTURING CO., LTD.
Help

Power Supplies

Selection Guide of DC-DC Converters

FPGA Power Supplies

Selection Guide of DC-DC Converters

muRata Part Number Vin Vout Iout Efficiency Ripple
Noise
Remote
On/Off
Switching
Frequency
Package
Style
Ind. Std.
Package?

MPD6S022S

3-5.5Vdc 1.1-3.6Vdc 3A 96% 100mVp-p Pos Logic 250kHz SIL N

MPDRX002S

3-5.5Vdc 0.8-1.8Vdc 16A 90% 15-50mVp-p Pos Logic 350-450kHz SMD Y

MPDRX312S

3-5.5Vdc 0.8-1.8Vdc 16A 86.5% 15-100mVp-p Pos Logic 350-600kHz SMD N

MPDRX004S

7-14Vdc 0.8-1.8Vdc 12A 88% 15-50mVp-p Pos Logic 300-600kHz SMD Y

MPDRX103S

10.8-13.2Vdc 0.8-1.8Vdc 16A 86% 15-25Vp-p Pos Logic 300-600kHz SIL Y

MPDRX104S

10.8-13.2Vdc 1.5-3.3Vdc 12A 88% 15-25Vp-p Pos Logic 300-600kHz SIL Y

MPDRX301S

5.6-14Vdc 1.6-3.63Vdc 13A 90% 20-100mVp-p Pos Logic 350-600kHz SMD N

MPDRX302S

5.6-14Vdc 0.8-1.65Vdc 13A 82% 15-100mVp-p Pos Logic 320-550kHz SMD N

MPDRX303S

5.6-14Vdc 1.6-3.63Vdc 26A 90% 20-100mVp-p Pos Logic 350-600kHz SMD N

MPDRX304S

5.6-14Vdc 0.8-1.65Vdc 26A 84% 15-100mVp-p Pos Logic 320-550kHz SMD N

MPDRX307S

6.2-13.2Vdc 1.6-3.63Vdc 6.5A 91% 10-50mVp-p Pos Logic 600-850kHz SMD N

MPDRX308S

6.2-13.2Vdc 0.8-1.65Vdc 6.5A 82% 10-50mVp-p Pos Logic 450-750KHz SMD N

MPDRX313S

4.5-5.5Vdc 0.8-3.3Vdc 26A 85.4% 20-50mVp-p Pos Logic 400-600KHz SMD N

MYUSP3R303FMP

3.0-5.5Vdc 0.7-3.3Vdc 3A 90% 80mVp-p Pos Logic 1MHz SMD N

MYFSP3R303FMS

3.0-5.5Vdc 0.7-3.3Vdc 3A 91% 50mVp-p Pos Logic 1MHz SMD N

MPDTY321S

4.5-5.5Vdc 0.8-3.3Vdc 4A 93% 50mVp-p Pos Logic 600kHz SMD N

MPDTY301S

4.5-5.5Vdc 0.8-3.3Vdc 7A 94% 90mVp-p Pos Logic 300kHz SMD N

MPDTY302S

3-3.6Vdc 0.8-2.5Vdc 7A 93% 90mVp-p Pos Logic 300kHz SMD N

MPDTY303S

6.5-14Vdc 0.8-5.5Vdc 8A 92% 50mVp-p Pos Logic 530kHz SMD N

MPDTY311S

4.5-5.5Vdc 0.8-3.3Vdc 16A 90% 50mVp-p Pos Logic 600kHz SMD N

MPDTY312S

3-3.6Vdc 0.8-2.5Vdc 16A 90% 50mVp-p Pos Logic 600kHz SMD N

MPDTY411S

4.5-5.5Vdc 0.8-3.63Vdc 7A 94% 50mVp-p Neg Logic 600kHz SMD Y

MPDTY412S

3-3.6Vdc 0.8-2.5Vdc 7A 93% 50mVp-p Neg Logic 600kHz SMD Y

MPDTY413S

10-14Vdc 0.8-5.5Vdc 6A 94% 70mVp-p Neg Logic 400kHz SMD Y

MPDTY402S

3-5.5Vdc 0.75-3.3Vdc 16A 95% 50-100mVp-p Neg Logic 600kHz SMD Y

OKL_-T/3-W5P-C

2.7-5.5Vdc 0.6-3.63Vdc 3A 95.3% 25mVp-p Pos Logic 600kHz SMD Y

OKL_-T/3-W5N-C

2.7-5.5Vdc 0.6-3.63Vdc 3A 95.3% 25mVp-p Neg Logic 600kHz SMD Y

OKL_-T/6-W5P-C

2.7-5.5Vdc 0.6-3.63Vdc 6A 93.5% 30mVp-p Pos Logic 600kHz SMD Y

OKL_-T/6-W5N-C

2.7-5.5Vdc 0.6-3.63Vdc 6A 93.5% 30mVp-p Neg Logic 600kHz SMD Y

OKL_-T/3-W12P-C

4.5-14Vdc 0.59-5.5Vdc 3A 93% 110mVp-p Pos Logic 600kHz SMD Y

OKL_-T/3-W12N-C

4.5-14Vdc 0.59-5.5Vdc 3A 93% 110mVp-p Neg Logic 600kHz SMD Y

OKL_-T/6-W12P-C

4.5-14Vdc 0.59-5.5Vdc 6A 93% 105mVp-p Pos Logic 600kHz SMD Y

OKL_-T/6-W12N-C

4.5-14Vdc 0.59-5.5Vdc 6A 93% 105mVp-p Neg Logic 600kHz SMD Y

MPDTH03050WAS

2.95-3.65Vdc 0.8-2.5Vdc 6A 94% 20mVp-p (typ) Pos Logic 600kHz SMD Point-of-Load
Alliance

MPDTH05050WAS

4.5-5.5Vdc 0.8-3.6Vdc 6A 95% 20mVp-p (typ) Pos Logic 600kHz SMD Point-of-Load
Alliance

MPDTH12050WAS

10.8-13.2Vdc 1.2-5.5Vdc 6A 93% 25mVp-p (typ) Pos Logic 320kHz SMD Point-of-Load
Alliance

MPDTH03060WAS

2.95-3.65Vdc 0.8-2.5Vdc 10A 93% 25mVp-p Pos Logic 300kHz SMD Point-of-Load
Alliance

MPDTH05060WAS

4.5-5.5Vdc 0.8-3.6Vdc 10A 94% 25mVp-p Pos Logic 300kHz SMD Point-of-Load
Alliance

MPDTH12060WAS

10.8-13.2Vdc 1.2-5.5Vdc 10A 94% 33mVp-p Pos Logic 350kHz SMD Point-of-Load
Alliance

MPDTH03010WAS

2.95-3.65Vdc 0.8-2.5Vdc 15A 93% 20mVp-p Pos Logic 300kHz SMD Point-of-Load
Alliance

MPDTH05010WAS

4.5-5.5Vdc 0.8-3.6Vdc 15A 95% 30mVp-p Pos Logic 300kHz SMD Point-of-Load
Alliance

MPDTH12010WAS

10.8-13.2Vdc 1.2-5.5Vdc 12A 94% 33mVp-p Pos Logic 350kHz SMD Point-of-Load
Alliance

MPDTH03020WAS

2.95-3.65Vdc 0.8-2.5Vdc 22A 95% 20mVp-p Pos Logic 300kHz SMD Point-of-Load
Alliance

MPDTH05020WAS

4.5-5.5Vdc 0.8-3.6Vdc 22A 95% 20mVp-p Pos Logic 300kHz SMD Point-of-Load
Alliance

MPDTH12020WAS

10.8-13.2Vdc 1.2-5.5Vdc 18A 95% 32mVp-p Pos Logic 320kHz SMD Point-of-Load
Alliance

MPDTH03030WAS

2.95-3.65Vdc 0.8-2.5Vdc 30A 93% 30mVp-p Pos Logic 300kHz SMD Point-of-Load
Alliance

MPDTH05030WAS

4.5-5.5Vdc 0.8-3.6Vdc 30A 94% 40mVp-p Pos Logic 300kHz SMD Point-of-Load
Alliance

MPDTH12030WAS

10.8-13.2Vdc 1.2-5.5Vdc 26A 94.5% 25mVp-p Pos Logic 575kHz SMD Point-of-Load
Alliance

*)Iout2 + Iout3 = Current sum of Vout2 & Vout3 terminals

NOTE
  • "Altera", the Altera logo, Cyclone, and Stratix are registerd trademarks of Altera Corporation in the US and other countries.
  • Xilinx, Xilinx logo, Spartan, Virtex are registered trademark of Xilinx, Inc.

Top of Page

Back to "Selection Guides"

Selection Guide of DC-DC Converters

Home > Products > Power Supplies > Selection Guides > DC-DC Converters > FPGA Power Supplies

Help

Global / MURATA MANUFACTURING CO.,LTD.