Selection Guide of DC-DC Converters
| muRata Part Number | Vin | Vout | Iout | |||||||
|---|---|---|---|---|---|---|---|---|---|---|
| 3-5.5Vdc | 1.1-3.6Vdc | 3A | ||||||||
| 3-5.5Vdc | 0.8-1.8Vdc | 16A | ||||||||
| 3-5.5Vdc | 0.8-1.8Vdc | 16A | ||||||||
| 7-14Vdc | 0.8-1.8Vdc | 12A | ||||||||
| 10.8-13.2Vdc | 0.8-1.8Vdc | 16A | ||||||||
| 10.8-13.2Vdc | 1.5-3.3Vdc | 12A | ||||||||
| 5.6-14Vdc | 1.6-3.63Vdc | 13A | ||||||||
| 5.6-14Vdc | 0.8-1.65Vdc | 13A | ||||||||
| 5.6-14Vdc | 1.6-3.63Vdc | 26A | ||||||||
| 5.6-14Vdc | 0.8-1.65Vdc | 26A | ||||||||
| 6.2-13.2Vdc | 1.6-3.63Vdc | 6.5A | ||||||||
| 6.2-13.2Vdc | 0.8-1.65Vdc | 6.5A | ||||||||
| 4.5-5.5Vdc | 0.8-3.3Vdc | 26A | ||||||||
| 4.5-5.5Vdc | 0.85-1.8Vdc | 10A | ||||||||
| 3-5.5Vdc | 0.7-3.3Vdc | 3A | ||||||||
| 3-5.5Vdc | 0.7-3.3Vdc | 3A | ||||||||
| 4.5-5.5Vdc | 0.8-3.3Vdc | 4A | ||||||||
| 4.5-5.5Vdc | 0.8-3.3Vdc | 7A | ||||||||
| 3-3.6Vdc | 0.8-2.5Vdc | 7A | ||||||||
| 6.5-14Vdc | 0.8-5.5Vdc | 8A | ||||||||
| 4.5-5.5Vdc | 0.8-3.3Vdc | 16A | ||||||||
| 3-3.6Vdc | 0.8-2.5Vdc | 16A | ||||||||
| 4.5-5.5Vdc | 0.8-3.63Vdc | 7A | ||||||||
| 3-3.6Vdc | 0.8-2.5Vdc | 7A | ||||||||
| 10-14Vdc | 0.8-5.5Vdc | 6A | ||||||||
| 3-5.5Vdc | 0.75-3.3Vdc | 16A | ||||||||
| 2.7-5.5Vdc | 0.6-3.63Vdc | 3A | ||||||||
| 4.5-14.0Vdc | 0.59-5.5Vdc | 3A | ||||||||
| 2.7-5.5Vdc | 0.6-3.63Vdc | 6A | ||||||||
| 4.5-14.0Vdc | 0.59-5.5Vdc | 6A | ||||||||
| 2.95-3.65Vdc | 0.8-2.5Vdc | 6A | ||||||||
| 4.5-5.5Vdc | 0.8-3.6Vdc | 6A | ||||||||
| 10.8-13.2Vdc | 1.2-5.5Vdc | 6A | ||||||||
| 2.95-3.65Vdc | 0.8-2.5Vdc | 10A | ||||||||
| 4.5-5.5Vdc | 0.8-3.6Vdc | 10A | ||||||||
| 10.8-13.2Vdc | 1.2-5.5Vdc | 10A | ||||||||
| 2.95-3.65Vdc | 0.8-2.5Vdc | 15A | ||||||||
| 4.5-5.5Vdc | 0.8-3.6Vdc | 15A | ||||||||
| 10.8-13.2Vdc | 1.2-5.5Vdc | 12A | ||||||||
| 2.95-3.65Vdc | 0.8-2.5Vdc | 22A | ||||||||
| 4.5-5.5Vdc | 0.8-3.6Vdc | 22A | ||||||||
| 10.8-13.2Vdc | 1.2-5.5Vdc | 18A | ||||||||
| 2.95-3.65Vdc | 0.8-2.5Vdc | 30A | ||||||||
| 4.5-5.5Vdc | 0.8-3.6Vdc | 30A | ||||||||
| 10.8-13.2Vdc | 1.2-5.5Vdc | 26A | ||||||||
= Assumes at least one FPGA device is supported
= Assumes more than one FPGA device is supported
*)Iout2 + Iout3 = Current sum of Vout2 & Vout3 terminals
Selection Guide of DC-DC Converters