What are the product overview and principles?
What are its dimensions and weight?
Are there specific mounting types?
What are its environmental considerations?
Are samples readily available?
What are major specifications?
What is its operational temperature range?
Is it waterproof or dustproof?
Is it possible for the sensors to detect terrestrial magnetism?
Is it possible for the sensors to read magnetic stripe information on cash cards?
Is it possible for the sensors to recognize
as a circle?
Which polarity does the detecting surface have?
Is it possible for the sensors to detect paper money in wet conditions?
Does electrostatic noise affect the sensors' output signal during paper money detection?
Is it possible for the sensors to detect paper money without being in contact with the target?
How wide (mm) is the maximum detecting width?
Can the detecting surface be rounded like a coil head?
How high is the wear resistance?
Can we specify the rank of output voltage?
Is it possible for Murata to supply sensors with lead wire and connector mounted?
How large is the resistance change ratio?
How wide is the multichannel sensor's minimum insensitive interval between channels?
How to select the optimal sensor
Sensors