What are the product overview and principle?
What are its dimensions and weight?
Are there specific about mounting types?
What are its environmental considerations?
Are samples readily available?
What are the major specifications?
What is its operational temperature range?
Is it waterproof or dustproof?
SV03 is contact type rotary position sensor. The output voltage is propotional to the rotational angle.
This is a compact, light-weight and high durability. Please refer to this link for details.
It is 12 x 11 x 2.1mm and weighs 0.4g. Please refer to this link for details.
We have two types, a surface-mount type and a lead type.
It accommodates lead-free soldering (260°C) and is RoHS compliant.
Samples can be prepared immediately, since it is a mass-production model.
Please refer to this link.
Its linearity is ±2%FS (Full Scale).
Please inquire in regard to your specific application
It is non-waterproof (non-dustproof) .
It is a 1000 piece/reel.
Please inquire through our sales office or use the Contact US Form for details.
Back to "FAQ"