Global / MURATA MANUFACTURING CO., LTD.
Help

Sensors

Principles of Magnetoresistive Elements

Magnetic Sensor Elements

Principal Characteristics of Magnetic Sensor Elements

Murata magnetic sensors use magnetoresistive elements made of n-InSb (compound semiconductor of the III-V group).

Element Characteristics
Semiconductor magnetoresistive element (InSb)
  • Wide dynamic range (detectable from static sate to MHz order)
  • Wide gap characteristic
  • High output
  • Output will not be saturated even at high magnetic flux density.
  • Excellent environmental resistance
  • Temperature characteristics are provided.
  • Output sin wave distortion factor is low. -> High multiplication output is enabled.
  • Polarity differentiation is disabled.
Hall element
  • Wide dynamic range
  • Low output -> Used for Hall ICs
  • Polarity differentiation is enabled.
  • Magnetic flux density/output characteristic is linear.
Ferromagnetic thin film element
  • Product sensitivity is high. Suitable for detection of feeble magnetic fields.
  • Magnetic flux horizontal to element surface is detected.
  • Temperature characteristics are relatively excellent.
  • Output will be saturated depending on magnetic flux density.
  • Hysteresis is provided for magnetic flux density.
  • Gap characteristic is poor.
Coil pickup
  • High output
  • High resolution
  • Temperature characteristics are excellent.
  • Output depends on speed. Detection of 20-Hz or lower frequency is difficult.
  • It must be used in contact with the target material, because of its poor gap characteristic.

Top of Page

Operating Ranges and Application Fields of Magnetic Sensors

Operating Ranges and Application Fields of Magnetic Sensors

Top of Page

Back to "Sensors"

Principles of Magnetoresistive Elements

Home > Products > Sensors > Technical Guide > Principles of Magnetoresistive Elements > Magnetic Sensor Elements

Help

Global / MURATA MANUFACTURING CO.,LTD.