Rotary Position Sensors

Rotary Position Sensors
A category of position sensors, rotary position sensors can measure rotational angles from output voltages. The principle: The rotation to be measured is linked to the motion of a slider to cause changes in resistance, which the sensor circuit converts into changes in output voltage. Unlike trimmer potentiometers, rotary position sensors are extremely durable due to their high rotational life characteristics.

Murata Icon X Product Lineup

SV01 Series

Standard Type(SV01 Series)
For Consumer grade, Automotive grade

SV03 Series

Value analysis type(SV03 Series)
For Consumer grade, Automotive grade

SVM4

Small type (SVM4 Series)
For Consumer grade only

SV02C

Small panel mount type (SV02C Series)
For Consumer grade only

Murata Icon X Technical Reference

Murata Icon X PDF Catalog

PDF catalogs for Rotary Position Sensors are available at the following links:

Rotary Position Sensors

Rotary Position Sensors (PDF: 0.7 MB)

  • CAT NO. r51e-4
  • UPDATE 1/11/2017
Download PDF