Global / MURATA MANUFACTURING CO., LTD.
Help

Thermistors

Application Examples

For Notebook PC Li-Ion Chip "POSISTOR®"/NTC Thermistor in case of Rechargeable Battery Pack

Temperture Sensing of Battery Cell with NTC Thermisitors/Overheat sensing of FET with "POSISTOR®"

Charging Control of NiCd or NiMH Secondary Batteries or Chargers with the NTS Series

Early detection of the temperature range that will allow quick charging

Protecting Small Power Lines from Short Circuits

Limitation of abnormal current flow when a short circuit occurs

Protecting the MOSFET of DC-DC Converters from Overheating

Preventing the FET from being damaged by overheat with the resistance of the "POSISTOR®" increasing when the temperature exceeds a desired point.

Protecting DC-DC Converters from Short Circuits

Preventing the DC-DC Converters from fuming, firing, or being damaged by abnormal current flow.

Stabilization of the Display on LCD (Liquid Crystal Display) Units with the NCP Series

Stabilization of the display by controlling the driving voltage of the LCD with NTC Thermisitors.

Catalog according to number

(PDF: 1.97MB)

(PDF: 1.97MB)

(PDF: 1.97MB)

(PDF: 1.97MB)

(PDF: 1.26MB)

(PDF: 1.26MB)

(PDF: 1.26MB)

Top of Page

NOTE

This is a PDF file. is required to view, print, or download this file.

Thermistors

Home > Products > Thermistors > Application Examples

Help

Global / MURATA MANUFACTURING CO.,LTD.