This movie is demonstration of 10W wireless chargeing.
Very convenient!
This charger is sold since 25th November in Japan.
This movie is demonstration of 3W wireless chargeing.
Very convenient and fashionable!
Wireless Charger for Note PC
The Note PC is operating on the charger!
Wireless Charger for Digital Reading device.
Two devices can be charged.
It can be charged everywhere on the charger.
Wireless Power Transmission Modules
Wireless Power Transmission Technology