Global / MURATA MANUFACTURING CO., LTD.
Help

Wireless Power Transmission Modules

Specifications/Outline Views

Specifications

Absolute maximum ratings

Item Sign Rating Unit
Input voltage VMAX 15 V
Output power PMAX 13 W
Temperature of operation TOP 0 to +40 °C
Preservation temperature TSTO -20 to +70 °C

Electrical property (Ta=25°C)

Item Sign Condition Min Typ Max Unit
Input voltage of power transmitting side Vin   11.4 12.0 12.6 V
Input current of power transmitting side Iin Vin=12.0V - 1.3 1.5 A
Output voltage of receiving side Vout   16 - 40 V
Output power of receiving side Pout   - - 13 W
Efficiency Eff Vin=12V, Pout=12W - 80 - %

Reference (The electrical property in the case of adding a DC-DC converter to the latter part of a power receiving module)

Item Sign Condition Min Typ Max Unit
Input voltage of power transmitting side Vin   11.4 12.0 12.6 V
Input current of power transmitting side Iin Vin=12.0V - 1.3 1.5 A
Output voltage of receiving side Vout   - 5 - V
Output power of receiving side Pout   - 10 - W
Efficiency Eff Vin=12V, Pout=10W - 70 - %

Top of Page

Outline Views

Power transmitting module (LXWS10TTEA-014)

Power transmitting module (LXWS10TTEA-014)
Power transmitting module (LXWS10TTEA-014)
Power transmitting module (LXWS10TTEA-014)

Receiving module (LXWS10RTEA-015)

Receiving module (LXWS10RTEA-015)
Receiving module (LXWS10RTEA-015)
Receiving module (LXWS10RTEA-015)

Top of Page

Wireless Power Transmission Modules

Home > Products > Wireless Power Transmission Modules > Specifications/Outline Views

Help

Global / MURATA MANUFACTURING CO.,LTD.