Gap
Characteristic |
 |
 |
 |
Murata magnetic
pattern recognition sensors provide an excellent gap characteristic.
Taking advantage of this characteristic, these sensors allow
non-contact transport, enabling the transport mechanism to be more
freely designed. |
 |
Gap /
Attenuation of output voltage
Product NO. BS05N1HGAA characteristic example
(Target media : banknote) |
 |
 |
 |
 |
| (1) |
The following medium transport systems are
generally used. |
|
 |
 |
 |
 |
| (2) |
When a medium with 0.1-mm thickness, whose front
and back have patterns printed with magnetic ink, is transported with
0.2-mm gap between the sensor and roller, the output for the front
pattern is approx. 70%, while the output for the back pattern is
approx. 50%, relative to the output obtained by contact transport. |
|
 |
|