Global / MURATA MANUFACTURING CO., LTD.
Help

ES024
Spherical Speaker


Spherical Speakers ES024 Overview and Specifications
Superlative Transient Character for Exquisite Expressiveness.Compact but Powerful, with Rich Bass Tones. Omni-directional System Offers Natural Sound.

The ES024 is a two-way speaker system consisting of a spherical ceramic squawker and a dynamic woofer. The squawker's spherical ceramic design offers excellent transient character and generates omni-directional spherical waves, providing superlative reproduction of the middle and upper ranges. Lower toners are produced by a sturdy, honeycomb vibration board that bounces the sound off the floor-generating omni-directional, rich, and deeply impressive bass tones.

The spherical squawker is fashioned of piezoelectric ceramic, and is 80-mm wide and 1-mm thick. The audio signal is applied to both sides, producing a "breathing" vibration throughout the sphere. Because the resonant frequency is set above the playback frequency, the speaker is extremely fast. The speaker produces a sound that is clear, bright, delicate, subtle, and clean.

With 360-degree omni-directional playback, the left and right speakers both operate as point sources. You can sit or stand anywhere and still get the feeling of being at live stage performance.

ES024 Basic Specifications

Photo of ES024
Type: Omni-directional 2-way system
Frequency range: 50 Hz to 30 kHz
Nominal impedance: 8 ohms (5 ohms min.)
Resonant frequency: 120 Hz (woofer); 24 kHz (squawker)
Crossover frequency: 350Hz (mechanical)
Average sound-pressure level: 70 dB (2.83V/m)
Maximum Power: 80W (IEC268-5)
Dimensions: 200 x 200 x 200 (sides) x 300 mm (H) (7.9”x 7.9”x 7.9”(sides) x 11.8”(H))
Weight: 4.0 kg (8.8 lb) each


Spherical Speaker Products
Home > Products > Spherical Speaker Products > ES024

Help

Global / MURATA MANUFACTURING CO.,LTD.