|
Murata’s first priority is harmonious coexistence with the
environment and not placing an undue burden by its business activities.
In research, development, production and our entire activities world
wide, we strive for coexistence with environment by being always
conscious of “not making products that waste energy resources”and “conduct
production methods that do not harm the environment”. No business
can develop or prosper without environmental consciousness.
Since the RoHS (The Restriction of Hazardous Substance in Electrical
and Electronic Equipment) directive has been issued, EU nations are
working on revising laws to fulfill this directive. This will eventually
limit the use of lead, mercury, hexavalent chromium, cadmium, and
specific brominated fire retardant (PBB and PBDE) in electronic devices
sold in the EU.
Based on this RoHS regulation and protection of rare natural resources,
we should change some part materials of tweeter products and are
ready to comply with RoHS.
Product specification, quality, and characteristic are quite as same
as that of before.
Also product part number and price are the same too. Please look
at the table about more information of a change part.
We would very appreciate your understanding about this project.
[Spherical tweeter ES103A / ES103B]
| |
To be changed |
Metal Housing
(ES103A) |
Stainless steel |
Metal Housing
(ES103B) |
Stainless steel with black finished painting |
Wooden Housing
(ES103A)
(ES103B) |
Bamboo material fixed and accumulated with
adhesive Walnut color finished |
Electronic Component
(ES103A)
(ES103B) |
Lead free solder and electronic component |
Weight
(ES103A)
(ES103B) |
1.3kg/ 2.9lb(pcs) |
[Spherical tweeter ES105]
| |
To be changed |
| Electronic Component |
Lead free solder and electronic component |
ES105 doesn’t change the housing material.
|