Global / MURATA MANUFACTURING CO., LTD.
Help

SphericalTweeter

Overview "ES105A Suono™"

The Murata "Harmonic Enhancer ES105A™ " would excite and wake up all your senses thru exclusive technology. Only our technique can give your senses a complete satisfaction with Harmonic Enhancement for the music. Fidelity and Natural sound would be retrieved on your system. It would amaze you without failure.
The ES105A Suono™ is a direct descendent of our ES105, which incorporates a spherical piezoelectric diaphragm that provides superlative, vibrant responsiveness, with faithful reproduction up to 100kHz. The ES105A Suono™ is also a significantly new making adjustment and improvement inside that deliver the same superb sound
With delay-less sound reproduction, the ES105A Suono™ is an ideal companion for your favorite speaker system. You'll be amazed at the dynamic reproduction of extreme sound changes, and at how you can suddenly differentiate all of the subtle and rich sounds that were previously hidden in a murky, gray background.

Surround Sound for Home Theaters

The "Harmonic Enhancer ES105A™" offers excellent transient and wide directionality, ideal not just for pure audio but also for bringing out the full potential of home-theater environments. You can get fine results using just two forward channels, but by using three forward channels or five total channels you can get a truly deep surround feed with excellent sound positioning.

ES105A Series: Main Specifications


Average sound-pressure level : 90 dB/W/m (frequency range 15kHz to 100 kHz)
Rated impedance : 8 ohms
Maximum power : 50 W
Directivity : Straight ± 45 degrees
Dimensions : 90(W) x 65(H) x 118(D) mm (3.5”W x 2.6”H x 4.6”D)
Weight : 1.1 kg (2.4 lb) each
ES105A Appearance


Home > Products > Spherical Speaker Products > Overview and Spec

Help

Global / MURATA MANUFACTURING CO.,LTD.