Global / MURATA MANUFACTURING CO., LTD.
Help

<End-of-life>
ES103A and ES103B
Spherical Super Tweeter
Overview and Specifications

ES103A/B



Murata Super Tweeters:
It brings profound effects and fidelity enhancement as a "Harmonics Enhancer."

The harmonics from low to high frequency content is something natural and present in nature. This is something that makes human beings feel good and in a natural state of mind. Murata ES103 produces sound through unique piezoelectric ceramics technology with a breathing diaphragm. It restores an incomplete harmonic structure and brings previously hidden source information into life. Murata Spherical Super Tweeter is "Harmonic Enhancer for the natural progression of your system."

Semispherical Piezolelectric Tweeters:
True Sound Reproduction Beyond the Audible Wavelengths

Unlike conventional speakers, our ES103 tweeters produce sound through piezoelectricity: the semispherical ceramic membrane itself acts as the tweeter medium. With traditional speakers, the characteristic resonance frequency of the vibrator medium is set below the reproduction bandwidth; but with the ES103, the ceramic medium has resonant frequency that lies that above this bandwidth. This means that the diaphragm provides extremely faithful tracking of the input signal, resulting in superlative transient characteristics and delicate, rich sound reproduction. These tweeters enhance playback from a wide variety of audio media, from CDs and LPs to SACDs and DVD audio.

Wide Directionality through "Breathing" Vibration

Another unique feature of the ES103 diaphragm is its unusual vibration mode. With conventional speakers, the diaphragm generates a front-back piston vibration. But the semispherical ceramic diaphragm in the ES103 expands and contracts like a balloon--a "breathing" vibration mode that actually realizes the point-type tone generation ideal for a speaker. This unique vibration mode offers wide directionality, enabling ideal listening from a wide range of positions.

Great Match for Existing Speaker Systems

With an input impedance of 8 ohms and a mechanical-network design, the ES103 series is an ideal fit for both large-speaker system and for bookshelf-size 2- and 3-way speaker systems. Simply connect in parallel to input terminals on multiple speaker systems to get a truly comprehensive boost in sound quality.

The Made-to-Order ES103B: Dark Colors and Easy Positional Adjustment

The ES103B comes in a buffed stainless enclosure finished in a high-quality black. It comes with an adapter for mounting onto a commercially available microphone stand in the event that its cylindrical housing does not mount easily onto your existing speaker system. By adjusting the adapter angle or by sliding the stand, you can freely adjust the height and position at any time to get just the sound you want.

Note: If you already own an ES103A, a microphone-stand adapter is now available for you too. Please contact us for more information.

ES103 Series: Main Specifications    


Frequency Range : 15kHz to 100 kHz (internal mechanical network)
Average sound-pressure level : 90 dB/W/m
Resonant frequency : 103 kHz
Rated impedance : 8 ohms
Maximum power : 50 W (pink noise)
Directivity : Straight ± 45 degrees
Dimensions : 65 mm (diameter) x 110 mm (length) (2.6”diameter x 4.3”length)
Weight : 1.3kg/ 2.9lb(pcs)

Home > Products > Spherical Speaker Products > ES103A/B

Help

Global / MURATA MANUFACTURING CO.,LTD.