Murata Chip Capacitor Characteristics Data Library

[Note]
This page has been closed on November 30, 2016.
Thank you for using this tool.

The design tool on this page are available in the "SimSurfing".
We strongly recommend that you go to the "SimSurfing" if you are already using this tool.
- Online version of "SimSurfing"
- Download version of "SimSurfing" 
 
Also, you can obtain our component data for EDA simulators from; 
- S-parameter, netlist and EDA libraries



This software provides you with the detail characteristics data of MLCC (chip multilayer ceramic capacitor) under various conditions such as ripple current, temperature, DC voltage, and AC voltage. This free software will aid you in designing your circuit.
  1. Temperature rise characteristics
    Temperature rise characteristics show the temperature rise that occurs when high frequency current is applied to the MLCC. It also shows the allowable range of current, voltage, apparent power, and effective power for your frequency.
  2. Capacitance-temperature characteristics
    Capacitance-temperature characteristics show the capacitance change ratio within the recommended temperature range of the MLCC when DC voltages from 0 to the rated voltage are applied to the MLCC.
  3. Capacitance-DC voltage characteristics
    Capacitance-DC voltage characteristics show the capacitance change ratio when DC voltages from 0 to the rated voltage are applied to the MLCC.
  4. Capacitance-AC voltage characteristics
    Capacitance-AC voltage characteristics show the capacitance change ratio when AC voltages up to 5 volts are applied to the MLCC.
Version 2.18.0
Update July 14, 2010
What's new
  • Changed number of the products (850 types)
Related Product
Download
Please download this data on the following pages.
Download

Murata Icon X Function

  • Easy operation due to using Windows interface.
  • Fast calculation of data and graphs such as ;
    • Temperature rising characteristics
    • Scope of allowable
    • Capacitance-DC voltage characteristics
    • Capacitance-temperature characteristics
MCDLL Function