murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope


Home > Trimmer Capacitors > F.A.Q. > TZS2 Series
TZS02
E FEATURES

  • Ultra-compact and low-profiled, with outside dimensions of 2.25 (W) x 2.7 (L) x 0.95 (H) mm.
  • A specially processed sliding surface provides high stability.
  • An original construction with no plastic materials provides superior heat resistance that maintains stable performance even after reflow soldering.
  • The pierced square screwdriver hole provides high resistance to torque and can be automatically adjusted.
  • A parallel capacitor can also be incorporated. For details, contact us.
E CONSTRUCTION

TZS02 construction

E RATINGS

Part Number Capacitance (pF) TC
ppm/°C
Q
1MHz,Cmax.
Ratings
Vdc
W.V.
Vdc
IR
Mohm min.
Torque
mN m
Operating Temp.
°C
Color
Cmin. Cmax.
TZS2Z060A001B00 3.0 6.0 NP0 ± 300 500 min. 25 55 10000 0.5 to 5.0 -25 to +85 Light Green
TZS2Z100A001B00 3.5 10.0 NP0 ± 300 500 min. 25 55 10000 0.5 to 5.0 -25 to +85 Light Green
TZS2R200A001B00 7.0 20.0 N750 ± 500 500 min. 25 55 10000 0.5 to 5.0 -25 to +85 Brown



E PART NUMBERING

TZS2 PART NUMBERING
UP