murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope


Home > Trimmer Capacitors > F.A.Q. > TZY2 Series
recommend TZVY2
E FEATURES

E CONSTRUCTION

TZVY2 construction

E RATINGS

Part Number Capacitance(pF) TC
ppm/°C
Q
1MHz,Cmax.
Ratings Vdc W.V. Vdc IR
Mohm min.
Torque
mN m
Operating Temp.
°C
Cmin. Cmax.
TZY2Z010A001B00 0.5 1.0 NP0± 300 200 min.* 25 55 10000 0.5 - 5.0 -25 to +85
TZY2Z2R5A001B00 0.65 2.5 NP0 ± 300 200 min.* 25 55 10000 0.5 - 5.0 -25 to +85
TZY2Z030A001B00 1.5 3.0 NP0 ± 300 300 min. 25 55 10000 0.5 - 5.0 -25 to +85
TZY2Z060A001B00 2.5 6.0 NP0 ± 300 500 min. 25 55 10000 0.5 - 5.0 -25 to +85
TZY2Z100A001B00 3.0 10.0 NP0 ± 300 500 min. 25 55 10000 0.5 - 5.0 -25 to +85
TZY2R200A001B00 4.5 20.0 N750 ± 500 500 min. 25 55 10000 0.5 - 5.0 -25 to +85
TZY2R250A001B00 5.5 25.0 N750 ± 500 300 min. 25 55 10000 0.5 - 5.0 -25 to +85
TZY2K450A001B00 8.0 45.0 N1000 ± 500 300 min. 25 55 10000 0.5 - 5.0 -25 to +85
* at 200MHz (Z010 and Z2R5 only)




E PART NUMBERING

TZY2 PART NUMBERING
UP