DMH Series

DMH_img0001
Ultra-thin type

~ High power in ultra-thin package ~

[Features]

1. Low profile design (0.4mm) 
 Ideal for the thinnest devices.

2. Rated voltage 4.5V
Can be optimally used for peak power assist with lithium-ion batteries. 

3. 35mF, 300mΩ high capacitance and low ESR
Enables peak power assist in tens of milliseconds, with 1A for example.

DMH_img0002 


>>Benefits and Applications

Murata Icon X 系列一览