选择指南

ESD保护器件

产品一览
Appearance Pin Configuration (TOP VIEW) Part Number Dimension Capacitance Channel VBR (min.) Application Datasheet Recommend
rank
Status
1,2: I/O or GND LXES15AAA1-133 1.0x0.5mm 0.05pF 1 15 Antenna port,
Ultra High-speed Transmission
Line (USB3.0)
(PDF: 834KB)
Preferred MP
1,2: I/O or GND LXES15AAA1-153 1.0x0.5mm 0.05pF 1 4 Antenna port,
Ultra High-speed Transmission
Line (USB3.0)
(PDF: 834KB)
Preferred MP
    1,2: I/O or GND
LXES03AAA1-154 0.6x0.3mm 0.05pF 1 4 Antenna port, 
Ultra High-speed Transmission
Line (USB3.0)
(PDF: 834KB)
Preferred
MP
LXES1UBAB1-007, LXES1UBBB1-008, LXES1UBAA1-096 LXES1UBAB1-007 1,2: I/O or GND LXES1UBAB1-007 1.0x0.6mm 0.5pF 1 18 Antenna port,
Ultra High-speed
Transmission Line
(PDF: 1.4MB) Preferred MP
LXES1UBAA1-096 1,2: I/O or GND LXES1UBAA1-096 1.0x0.6mm 7.5pF 1 5.8 Sound,
picture Line Low-speed Transmission Line
(PDF: 1.4MB)
Preferred MP
  LXES1UBAB1-007
1,2: I/O or GND
LXES1UTAA1-157 1.0x0.6mm 0.5pF 1 6 Antenna port, High-speed Transmission Line
(PDF: 580KB) Preferred
MP


1,2: I/O or GND LXES03TBB1-141 0.6x0.3mm 0.45pF 1 7 Antenna port, Ultra High-speed Transmission Line
(PDF: 580KB)
Preferred MP

1,2: I/O or GND LXES03TAA1-142 0.6x0.3mm 5.0pF 1 5 Audio/Video line, Low-speed Transmission line
(PDF: 580KB)
Preferred MP
LXES1TBCC2-004, LXES1TBBB2-013 LXES1TBCC2-004 1: I/O1 4: NC LXES1TBCC2-004 1.6x1.6mm 0.55pF 2
High-speed Transmission Line
(USB2.0 x 1port)
(PDF: 1.4MB)
Preferred MP
2: GND 5: VDD
3: I/O2 6: NC
LXES1TBBB2-013 1: I/O1 4: NC LXES1TBBB2-013 1.6x1.6mm 0.55pF 2 6 High-speed Transmission Line
(USB2.0 x 1port)
(PDF: 1.4MB)
Preferred MP
2: VDD 5: GND
3: I/O2 6: NC
LXES2SBAA4-016, LXES2SBBB4-026 LXES2SBBB4-026 1: I/O1 4: I/O3 LXES2SBBB4-026 2.9x2.8mm 1.0pF 4 6 High-speed Transmission Line
(USB2.0 x 2ports)
(PDF: 1.4MB)
Preferred MP
2: GND 5: VDD
3: I/O2 6: I/O4
LXES2TBCC4-028 LXES2TBCC4-028 1: I/O1 6: NC LXES2TBCC4-028 2.5x1.0mm 0.5pF 4 6 High-speed Transmission Line
(HDMI®,
USB2.0 x 2port, USB3.0)
(PDF: 1.4MB)
Preferred MP
2: I/O2 7: NC
3: GND 8: NC
4: I/O3 9: NC
5: I/O4 10: NC
LXES2SBAA4-114 LXES2SBAA4-114 1: I/O1 4: I/O3 LXES2SBAA4-114 2.9x2.8mm 12pF 4 6.1 Sound,
picture Line Low-speed Transmission Line
(PDF: 1.4MB)
Preferred MP
2: GND 5: I/O4
3: I/O2  
LXES4XBAA6-027 LXES4XBAA6-027 1: I/O1 5: I/O5 LXES4XBAA6-027 4.9x3.0mm 0.27pF 6 6 Ultra High-speed
Transmission Line
(USB3.0)
(PDF: 1.4MB)
Preferred MP
2: I/O2 6: I/O6
3: I/O3 7: GND
4: I/O4 8: VDD
了解更多
Appearance Pin Configuration (TOP VIEW) Part Number Dimension Capacitance Common mode
impedance
Channel VBR (min.) Application Datasheet Recommend
rank
Status
LXES11DAA2-135
LXES11DAA2-135
1: I/O1
4: I/O2
LXES11DAA2-135
1.25x1.0mm
0.4pF
 60Ω
2
15
High-speed Transmission Line
(PDF: 1.2MB) Preferred MP
2: I/O2
5: I/O1
3: GND
6: GND
LXES11DAA2-135
LXES11DAA2-135
1: I/O1
4: I/O2
LXES11DAA2-137
1.25x1.0mm
0.4pF
 35Ω
2
15
High-speed Transmission Line
(PDF: 1.2MB)
Preferred MP
2: I/O2
5: I/O1
3: GND
6: GND
LXES21DAA4-136
LXES21DAA4-136
1: I/O1
6: I/O4
LXES21DAA4-136
2.0x1.25mm
0.4pF
 60Ω
4
15
High-speed Transmission Line
(PDF: 1.2MB)
Preferred MP
2: I/O2
7: I/O3
3: I/O3
8: I/O2
4: I/O4
9: I/O1
5: GND
10: GND
LXES21DAA4-138
LXES21DAA4-136
1: I/O1
6: I/O4
LXES21DAA4-138
2.0x1.25mm
0.4pF
 35Ω
4
15
High-speed Transmission Line
(PDF: 1.2MB)
Preferred MP
2: I/O2
7: I/O3
3: I/O3
8: I/O2
4: I/O4
9: I/O1
5: GND
10: GND
 LXES21DAA4-138
 LXES21DAA4-136
1: I/O1
6: I/O4
 LXES21DAA4-140
 2.0x1.25mm
 0.4pF
 90Ω
 4
15
High-speed Transmission Line
(PDF: 1.2MB)
Preferred
MP
2: I/O2
7: I/O3
3: I/O3
8: I/O2
4: I/O4
9: I/O1
5: GND
10: GND
了解更多